Schneider-Electric
 
MTN299619 picture- web-product-data-sheet
MTN299619
Cen.pl. marked R/TV+SAT f. antenna sock.-out., pol. wht., Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name Antique
Artec
Product or component type Central plate
Product destination TV/SAT socket
Device presentation Central plate
Colour Polar white (RAL 9010)
Material Polycarbonate
Complementary
Marking With imprint
Device mounting Flush
Fixing mode By screws
Surface finish Brilliant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 7.3 cm
Package 1 Length 7.3 cm
Package 1 Weight 17 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7 cm
Package 2 Width 7 cm
Package 2 Length 13 cm
Package 2 Weight 113 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.12 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months