Schneider-Electric
 
MTN299646 picture- web-product-data-sheet
MTN299646
Cen.pl. marked R/TV+SAT f. antenna sock.-out., ss., Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Aesthetic name Artec
Product or component type Central plate
Product destination TV/SAT socket
Device presentation Central plate
Complementary
Marking With imprint
Device mounting Flush
Fixing mode By screws
Surface treatment Metallic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 7.3 cm
Package 1 Length 7.3 cm
Package 1 Weight 29 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months