Schneider-Electric
 
MTN3050- web-product-data-sheet
MTN3050-0000
Push-button insert make contact 1 pole, flush-mntd, 10 A, AC 250 V, screw term.
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Product or component type Push-button
Device presentation Mechanism
Complementary
Switch function 1-pole 1-way
Device mounting Flush
Fixing mode By screws and claws
[Ue] rated operational voltage 250 V
Number of rocker 1
Connections - terminals Screw-clamp terminals
Material Metal
Plastic
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.800 cm
Package 1 Width 7.200 cm
Package 1 Length 8.000 cm
Package 1 Weight 60.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.200 cm
Package 2 Length 27.300 cm
Package 2 Weight 718.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 60
Package 3 Height 30.500 cm
Package 3 Width 34.100 cm
Package 3 Length 40.500 cm
Package 3 Weight 4.764 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months