Schneider-Electric
 
MTN3112- web-product-data-sheet
MTN3112-0000
Switch, Merten inserts, 2-pole 1-way, 10AX, screwless terminals,
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Switch
Device application Lighting
Device presentation Mechanism with fixing frame
Technology type Electromechanical
Device mounting Flush
Number of rocker 1
Actuator Rocker
Complementary
Switch function 2-pole 1-way
[Ue] rated operational voltage 250 V
Network type AC
Rated current 10 AX
Connections - terminals Screwless terminals
Fixing mode By screws and claws
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.600 cm
Package 1 Width 7.000 cm
Package 1 Length 7.200 cm
Package 1 Weight 62.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.200 cm
Package 2 Length 27.600 cm
Package 2 Weight 730.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 60
Package 3 Height 30.700 cm
Package 3 Width 33.900 cm
Package 3 Length 41.000 cm
Package 3 Weight 4842.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months