Schneider-Electric
 
MTN311960 picture- web-product-data-sheet
MTN311960
Rocker, Merten System M, 3-gang, aluminium
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System M
Range of product Merten System M
Aesthetic name M-Smart
M-Plan glass
M-Arc
M-Elegance
System M
M-Star
M-Plan
Product or component type Rocker
Colour Aluminium
Complementary
Product destination Triple switch or button
Material Polycarbonate matt
Surface treatment Varnished
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.6 cm
Package 1 Width 5.6 cm
Package 1 Length 5.6 cm
Package 1 Weight 24 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 5.9 cm
Package 2 Width 7.1 cm
Package 2 Length 9.6 cm
Package 2 Weight 139 g
Unit Type of Package 3 CAR
Number of Units in Package 3 225
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 6.66 kg
Offer Sustainability
EU RoHS Directive Under investigation
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months