Schneider-Electric
 
MTN312000 picture- web-product-data-sheet
MTN312000
2 Switch, Merten inserts, mechanism, 1-way + 2-way switch, 16AX, screw terminals, IP20,
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Product or component type Switch
Device presentation Mechanism
Complementary
Switch function 1-way + 2-way switch
Actuator Rocker
Device mounting Flush
Fixing mode By screws and claws
[Ue] rated operational voltage 250 V
Rated current 16 AX
Maximum switching current 16 A
Number of rocker 2
Connections - terminals Screw terminals
Material Metal
Plastic
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.9 cm
Package 1 Width 7.3 cm
Package 1 Length 7.3 cm
Package 1 Weight 82.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.7 cm
Package 2 Width 16.2 cm
Package 2 Length 27.0 cm
Package 2 Weight 922.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 50
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 5.02 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months