Schneider-Electric
 
MTN312625 picture- web-product-data-sheet
MTN312625
Rocker, Merten System M, 3-gang, glossy, active white
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System M
Range of product Merten System M
Aesthetic name M-Plan
System M
M-Star
M-Arc
M-Smart
M-Elegance
M-Plan glass
Product or component type Rocker
Colour Active white (RAL 9016)
Complementary
Product destination Triple switch or button
Material Polycarbonate glossy
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.6 cm
Package 1 Width 5.6 cm
Package 1 Length 5.6 cm
Package 1 Weight 25 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 5.9 cm
Package 2 Width 7.1 cm
Package 2 Length 9.6 cm
Package 2 Weight 139 g
Unit Type of Package 3 CAR
Number of Units in Package 3 225
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 6.66 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months