Schneider-Electric
MTN312844 picture- web-product-data-sheet
MTN312844
Central plate, Merten System M, marked 1/0 f. key switch insert w. 2 positions, glossy, white
Schneider Electric
TODAY
NOV 06, 2024
End of Commercialization
JUN 30, 2023
Main
Product brand Schneider Electric
Range Merten System M
Range of product Merten System M
Aesthetic name M-Arc
System M
M-Star
M-Plan glass
M-Plan
M-Smart
M-Elegance
Product or component type Cover plate
Colour White (RAL 1013)
Complementary
Product destination Key
Material Polycarbonate glossy
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 24.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.81 kg
Contractual warranty
Warranty 18 months