Schneider-Electric
 
MTN312925 picture- web-product-data-sheet
MTN312925
Central plate, Merten System M, for key switch insert, glossy, antibacterial, active white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Aesthetic name M-Plan glass
System M
M-Elegance
M-Plan
M-Arc
M-Smart
M-Star
Colour tint Active white (RAL 9016)
Complementary
Product destination Selector switch
Fixing mode By clamp
Surface finish Glossy
Surface treatment Antibacterial
Material Thermoplastic
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 23.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.71 kg
Offer Sustainability
EU RoHS Directive Under investigation
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months