|
|
|
MTN3131-0000
Switch, Merten inserts, 1-pole 1-way, 10AX, screwless terminals,
|
|
|
Main
Range
|
Merten
|
Product or component type
|
Switch
|
Device application
|
Lighting
|
Device presentation
|
Mechanism with fixing frame
|
Technology type
|
Electromechanical
|
Device mounting
|
Flush
|
Number of rocker
|
1
|
Actuator
|
Rocker
|
Complementary
Switch function
|
1-pole 1-way
|
Local signalling
|
LED
|
Signalling function
|
Indicator
|
[Ue] rated operational voltage
|
250 V
|
Network type
|
AC
|
Rated current
|
10 AX
|
Connections - terminals
|
Screwless terminals
|
Fixing mode
|
By screws and claws
|
Environment
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.200 cm
|
Package 1 Width
|
7.500 cm
|
Package 1 Length
|
8.400 cm
|
Package 1 Weight
|
58.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.500 cm
|
Package 2 Width
|
18.200 cm
|
Package 2 Length
|
27.400 cm
|
Package 2 Weight
|
710.000 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
40
|
Package 3 Height
|
19.900 cm
|
Package 3 Width
|
30.600 cm
|
Package 3 Length
|
40.300 cm
|
Package 3 Weight
|
3.216 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|