Schneider-Electric
 
MTN313814 picture- web-product-data-sheet
MTN313814
Central plate, Merten System M, marked 1/0 f. key switch insert w. 2 positions, anthracite
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Aesthetic name M-Plan
M-Elegance
M-Smart
M-Plan glass
M-Star
System M
M-Arc
Colour tint Anthracite (RAL 7024)
Complementary
Product destination Selector switch
Fixing mode By clamp
Surface finish Matt
Marking 0 - 1
Material Thermoplastic
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 24.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.81 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months