Schneider-Electric
 
MTN315319 picture- web-product-data-sheet
MTN315319
Hotel keycard holder, polar white, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Antique
Merten Artec
Aesthetic name Artec
Antique
Product or component type Cover plate
Product destination Hotel card
Wiring device additional information With lighting window
Material Polycarbonate brilliant
IP degree of protection IP20
Complementary
Fixing mode By screws and clamp
Marking location Marking on legend holder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 42.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.64 kg
Offer Sustainability
EU RoHS Directive Under investigation
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months