Schneider-Electric
 
MTN3155- web-product-data-sheet
MTN3155-0000
2 Push-button, make contact, 10 A, AC 250 V, screwless, Merten
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Push-button
Device application Lighting
Device presentation Mechanism with fixing frame
Technology type Electromechanical
Device mounting Flush
Number of rocker 2
Actuator Rocker
Complementary
Contacts type and composition 1 NO
[Ue] rated operational voltage 250 V
Network type AC
Rated current 10 A
Connections - terminals Screwless terminals
Fixing mode By screws and claws
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.100 cm
Package 1 Width 7.300 cm
Package 1 Length 10.700 cm
Package 1 Weight 64.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.600 cm
Package 2 Width 18.600 cm
Package 2 Length 27.500 cm
Package 2 Weight 746.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 60
Package 3 Height 30.300 cm
Package 3 Width 33.900 cm
Package 3 Length 40.200 cm
Package 3 Weight 4.944 kg
Offer Sustainability
Sustainable offer status Green Premium product
Cradle to Cradle
print Silver
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months