Schneider-Electric
 
MTN315625 picture- web-product-data-sheet
MTN315625
Central plate, Merten System M, for Hotel keycard holder, glossy, antibacterial, active white
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name M-Smart
M-Elegance
M-Plan
M-Star
M-Arc
M-Plan glass
System M
Product or component type Cover plate
Product destination Hotel card
Wiring device additional information With lighting window
Colour Active white (RAL 9016)
Material Polycarbonate glossy
IP degree of protection IP20
Complementary
Fixing mode By screws and clamp
Marking location Marking on legend holder
Surface treatment Antibacterial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 38.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.91 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months