Schneider-Electric
 
MTN315644 picture- web-product-data-sheet
MTN315644
Central plate, Merten System M, for Hotel keycard holder, glossy, white
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name M-Arc
System M
M-Plan
M-Smart
M-Elegance
M-Plan glass
M-Star
Product or component type Cover plate
Product destination Hotel card
Wiring device additional information With lighting window
Colour White (RAL 1013)
Material Polycarbonate brilliant
IP degree of protection IP20
Complementary
Fixing mode By screws and clamp
Marking location Marking on legend holder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 38.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.8 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months