Schneider-Electric
 
MTN316946 picture- web-product-data-sheet
MTN316946
Cen.pl. f. three-step rotary switch, stainless steel, Artec/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Artec
Aesthetic name Artec
Product or component type Cover plate with toggle
Complementary
Product destination Switch or button
Material Stainless steel brilliant
Surface treatment Metallic
Marking 0 - 1 - 2 - 3
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 62 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months