Schneider-Electric
 
MTN317100 picture- web-product-data-sheet
MTN317100
Selector switch, Merten inserts, mechanism with fixing frame, 2 positions, IP20,
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Selector switch
Device application Fan
Device presentation Mechanism with fixing frame
Technology type Electromechanical
Device mounting Flush
Actuator Knob
Complementary
Switch function 2 positions
[Ue] rated operational voltage 250 V
Network type AC
Network frequency 50/60 Hz
Fixing mode By screws and claws
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.900 cm
Package 1 Width 7.700 cm
Package 1 Length 7.900 cm
Package 1 Weight 94.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 19.900 cm
Package 2 Width 30.600 cm
Package 2 Length 40.500 cm
Package 2 Weight 4.144 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months