Schneider-Electric
 
MTN317200 picture- web-product-data-sheet
MTN317200
Switch/push button rotary switch insert for roller shutters, 2-pole
Schneider Electric
Characteristics
Main
Range Merten
Product name Merten inserts
Product or component type Shutter control
Device presentation Mechanism with fixing frame
Complementary
Device mounting Flush
Fixing mode By screws and claws
Actuator Knob
Technology type Electromechanical
Control type Rotary push type
Switch function 2-pole
[Ue] rated operational voltage 250 V
Network type AC
Network frequency 50/60 Hz
Rated current 10 A
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.800 cm
Package 1 Width 7.600 cm
Package 1 Length 7.700 cm
Package 1 Weight 102.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 19.700 cm
Package 2 Width 30.700 cm
Package 2 Length 40.600 cm
Package 2 Weight 4448.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months