Schneider-Electric
 
MTN317400 picture- web-product-data-sheet
MTN317400
Selector switch, Merten inserts, mechanism with fixing frame, 3 positions, IP20,
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Selector switch
Device application Fan
Device presentation Mechanism with fixing frame
Technology type Electromechanical
Device mounting Flush
Actuator Knob
Complementary
Switch function 3 positions
[Ue] rated operational voltage 250 V
Network type AC
Network frequency 50/60 Hz
Fixing mode By screws
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.800 cm
Package 1 Width 7.800 cm
Package 1 Length 7.800 cm
Package 1 Weight 104.000 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months