Schneider-Electric
 
MTN318114 picture- web-product-data-sheet
MTN318114
Central plate, Merten System M, for two way key switch insert f. DIN cylinder locks, anthracite
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System M
Range of product Merten System M
Aesthetic name M-Star
M-Smart
System M
M-Plan
M-Arc
M-Elegance
M-Plan glass
Product or component type Cover plate
Colour Anthracite (RAL 7024)
Complementary
Product destination Key
Material Polycarbonate matt
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 34.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 60
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.45 kg
Offer Sustainability
EU RoHS Directive Under investigation
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months