|
|
|
MTN3182-0000
Cord push-button switch, Merten inserts, insert, 2-pole 1-way, screwless terminals, IP20,
|
|
|
|
|
End of Commercialization JUN 30, 2023
|
|
|
|
|
Main
Range of product
|
Merten inserts
|
Product or component type
|
Cord push-button switch
|
Device presentation
|
Insert
|
Complementary
Switch function
|
2-pole 1-way
|
Control type
|
Rocker
|
Device mounting
|
Flush
|
Fixing mode
|
By screws and claws
|
[Ue] rated operational voltage
|
250 V
|
[In] rated current
|
10 A
|
Contacts type and composition
|
NO
|
Connections - terminals
|
Screwless terminals
|
Material
|
Metal
Plastic
|
Environment
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.7 cm
|
Package 1 Width
|
7.1 cm
|
Package 1 Length
|
7.1 cm
|
Package 1 Weight
|
63.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.1 cm
|
Package 2 Width
|
18.1 cm
|
Package 2 Length
|
27.1 cm
|
Package 2 Weight
|
775.0 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
40
|
Package 3 Height
|
18.5 cm
|
Package 3 Width
|
30.0 cm
|
Package 3 Length
|
40.0 cm
|
Package 3 Weight
|
3.51 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|