Schneider-Electric
 
MTN318501 picture- web-product-data-sheet
MTN318501
Switch/push button DIN cylinder key switch insert for roller shutters, 2-pole
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Range Merten
Product or component type Push-button
Device presentation Insert
Complementary
Switch function 2-pole
Control type Key
Device mounting Flush
Fixing mode By screws and claws
[Ue] rated operational voltage 250 V
Maximum switching current 10 mA
Material Metal
Plastic
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 95.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.15 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months