Schneider-Electric
 
MTN318599 picture- web-product-data-sheet
MTN318599
Key switch, Merten inserts, mechanism with fixing frame and cover plate, 1-pole 1-way, IP20, white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Key switch
Device presentation Mechanism with fixing frame and cover plate
Technology type Electromechanical
Device mounting Flush
Actuator Key
Complementary
Switch function 1-pole 1-way
[Ue] rated operational voltage 250 V
Network type AC
Network frequency 50/60 Hz
Fixing mode By screws
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 81.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.46 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months