Schneider-Electric
 
MTN318601 picture- web-product-data-sheet
MTN318601
Switch, Merten inserts, mechanism, 2-way, IP20,
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Product or component type Switch
Device presentation Mechanism
Complementary
Switch function 2-way
Actuator Key
Device mounting Flush
Fixing mode By screws and claws
[Ue] rated operational voltage 250 V
Maximum switching current 10 A
Material Metal
Plastic
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.700 cm
Package 1 Width 7.600 cm
Package 1 Length 7.700 cm
Package 1 Weight 96.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 19.800 cm
Package 2 Width 30.600 cm
Package 2 Length 40.500 cm
Package 2 Weight 5.170 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months