Schneider-Electric
 
MTN319018 picture- web-product-data-sheet
MTN319018
Light signal E 10 insert, hood, red
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Product or component type Insert
Colour tint Red
IP degree of protection IP20
Complementary
Device mounting Flush
Rated lamp wattage 3 W
Bulb base E10
Material Metal
Plastic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.6 cm
Package 1 Width 7.3 cm
Package 1 Length 7.3 cm
Package 1 Weight 64 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months