Schneider-Electric
 
MTN319246 picture- web-product-data-sheet
MTN319246
Central plate, rotary for roller shut.s, stainless steel, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Artec
Aesthetic name Artec
Product or component type Cover plate with toggle
Product destination Switch and push-button
Material Stainless steel brilliant
IP degree of protection IP20
Complementary
Fixing mode By clamp
Marking Arrow
Surface treatment Metallic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 59 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months