Schneider-Electric
 
MTN319360 picture- web-product-data-sheet
MTN319360
Central plate, Merten System M, for DIN cylinder key switch inserts f. roller shut.s, aluminium
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name M-Elegance
M-Arc
System M
M-Plan glass
M-Plan
M-Smart
M-Star
Product or component type Cover plate
Product destination Key
Material Polycarbonate matt
IP degree of protection IP20
Complementary
Fixing mode By clamp
Marking Arrow
Surface treatment Varnished
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 37.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 60
Package 2 Height 18.5 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.33 kg
Offer Sustainability
EU RoHS Directive Under investigation
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months