Schneider-Electric
 
MTN319425 picture- web-product-data-sheet
MTN319425
Central plate, Merten System M, for DIN cylinder key switch insrts f. roller shut.s, act. wht,glos.
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name M-Arc
System M
M-Elegance
M-Plan glass
M-Star
M-Smart
M-Plan
Product or component type Cover plate
Product destination Key
Material Polycarbonate brilliant
IP degree of protection IP20
Complementary
Fixing mode By clamp
Marking Arrow
Surface treatment Antibacterial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 34.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 60
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.44 kg
Offer Sustainability
EU RoHS Directive Under investigation
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months