Schneider-Electric
 
MTN319519 picture- web-product-data-sheet
MTN319519
Central plate, Merten System M, for two way key switch insrt f. DIN cyl. locks, glossy, polar white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Aesthetic name M-Smart
M-Elegance
M-Star
M-Plan glass
M-Plan
System M
M-Arc
Colour tint Polar white (RAL 9010)
Complementary
Product destination Key switch
Fixing mode By clamp
Material Thermoplastic
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 34.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 60
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.44 kg
Offer Sustainability
EU RoHS Directive Under investigation
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months