Schneider-Electric
 
MTN319746 picture- web-product-data-sheet
MTN319746
Cen.pl.f. DIN cylinder key swit.insrts f. roller shut.s,varn. ss.Art./Tran./Ant.
Schneider Electric
Characteristics
Main
Range of product Merten Artec
Aesthetic name Artec
Product or component type Cover plate
Product destination Key
Material Polycarbonate brilliant
IP degree of protection IP20
Complementary
Fixing mode By clamp
Marking Arrow
Surface treatment Varnished
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 0.042 kg
Contractual warranty
Warranty 18 months