Schneider-Electric
 
MTN3303- web-product-data-sheet
MTN3303-0319
Rocker, Merten System M, marked Key , glossy, polar white
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System M
Range of product Merten System M
Aesthetic name M-Star
M-Arc
M-Plan glass
System M
M-Elegance
M-Plan
M-Smart
Product or component type Rocker
Colour Polar white (RAL 9010)
Complementary
Product destination Single switch or button
Material Polycarbonate glossy
Marking Key symbol
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.4 cm
Package 1 Width 5.6 cm
Package 1 Length 5.6 cm
Package 1 Weight 19.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.9 cm
Package 2 Width 7.1 cm
Package 2 Length 17.6 cm
Package 2 Weight 218.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 240
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 5.64 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months