Schneider-Electric
 
MTN3340- web-product-data-sheet
MTN3340-3500
System M, M-Creativ Rocker, Merten System M, for two-way switch, transparant glossy
Schneider Electric
Characteristics
Main
Range of product Merten System M
Range Merten
Aesthetic name M-Creativ
Product or component type Rocker with marking label
Device presentation Central plate
Colour tint Transparent
Complementary
Actuator Rocker
Device mounting Flush
Number of rocker 1
Material Polycarbonate brilliant
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 5.5 cm
Package 1 Length 5.6 cm
Package 1 Weight 20 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 5.8 cm
Package 2 Width 7 cm
Package 2 Length 9.5 cm
Package 2 Weight 123 g
Unit Type of Package 3 CAR
Number of Units in Package 3 225
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 5.94 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins