Schneider-Electric
 
MTN3350- web-product-data-sheet
MTN3350-6036
Rocker, Merten System Design, w. rectangular indicator window for symbols, stainless steel
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System Design
Range of product Merten System Design
Aesthetic name System Design
Product or component type Rocker with indicator
Colour Stainless steel
Wiring device additional information With lighting window
Complementary
Range compatibility Merten System Design switch
Product destination Single switch
Material ABS (acrylonitrile butadiene-styrene) glossy
Surface treatment Varnished
Marking With symbols
Fixing mode By clamp
Length 71 mm
Height 22 mm
Width 71 mm
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 7.1 cm
Package 1 Length 7.1 cm
Package 1 Weight 27 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.2 cm
Package 2 Width 7.2 cm
Package 2 Length 12.5 cm
Package 2 Weight 169 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4.46 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration