Schneider-Electric
 
MTN3380- web-product-data-sheet
MTN3380-0319
Central plate, Merten System M, w. indicator window f. pull-cord switch, glossy, polar white
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System M
Range of product Merten System M
Aesthetic name M-Smart
System M
M-Elegance
M-Plan glass
M-Arc
M-Star
M-Plan
Product or component type Cover plate
Colour Polar white (RAL 9010)
Complementary
Product destination Pull cord
Material Polycarbonate glossy
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 5.500 cm
Package 1 Length 5.500 cm
Package 1 Weight 16.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 6.300 cm
Package 2 Width 7.300 cm
Package 2 Length 9.700 cm
Package 2 Weight 82.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 225
Package 3 Height 19.900 cm
Package 3 Width 31.000 cm
Package 3 Length 40.300 cm
Package 3 Weight 4.118 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months