Schneider-Electric
 
MTN3380- web-product-data-sheet
MTN3380-0414
Central plate, Merten System M, with indicator window for pull-cord switch, anthracite
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System M
Range of product Merten System M
Aesthetic name M-Star
M-Plan
M-Elegance
M-Smart
System M
M-Plan glass
M-Arc
Product or component type Cover plate
Colour Anthracite (RAL 7024)
Complementary
Product destination Pull cord
Material Polycarbonate matt
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.200 cm
Package 1 Width 5.500 cm
Package 1 Length 5.600 cm
Package 1 Weight 12.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 6.500 cm
Package 2 Width 7.200 cm
Package 2 Length 9.800 cm
Package 2 Weight 80.000 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months