Schneider-Electric
 
MTN3400- web-product-data-sheet
MTN3400-6035
Rocker, Merten System Design, 2-gang, lotus white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name System Design
Colour tint Lotus white (RAL 9003)
Complementary
Number of rocker 2
Product destination Switch
Fixing mode By clamp
Surface finish Glossy
Material Thermoplastic
Height 71 mm
Width 71 mm
Depth 27 mm
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.100 cm
Package 1 Width 7.300 cm
Package 1 Length 7.400 cm
Package 1 Weight 30.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.600 cm
Package 2 Width 12.500 cm
Package 2 Length 16.500 cm
Package 2 Weight 352.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 90
Package 3 Height 19.600 cm
Package 3 Width 30.500 cm
Package 3 Length 40.600 cm
Package 3 Weight 3.558 kg
Offer Sustainability
Sustainable offer status Green Premium product
Cradle to Cradle
print Silver
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations