Schneider-Electric
 
MTN3400- web-product-data-sheet
MTN3400-6050
Rocker, Merten System Design, 2-gang, nickel metallic
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name System Design
Colour tint Nickel
Complementary
Number of rocker 2
Product destination Switch
Fixing mode By clamp
Surface finish Matt
Surface treatment Varnished
Material Metallic
Height 71 mm
Width 71 mm
Depth 27 mm
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.800 cm
Package 1 Width 6.900 cm
Package 1 Length 7.100 cm
Package 1 Weight 50.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.400 cm
Package 2 Width 7.700 cm
Package 2 Length 12.400 cm
Package 2 Weight 288.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 19.700 cm
Package 3 Width 30.700 cm
Package 3 Length 40.400 cm
Package 3 Weight 7.266 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations