Schneider-Electric
 
MTN3400- web-product-data-sheet
MTN3400-6052
Rocker, Merten System Design, 2-gang, mocca metallic
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name System Design
Colour tint Mocca
Complementary
Number of rocker 2
Product destination Switch
Fixing mode By clamp
Surface finish Matt
Surface treatment Varnished
Material Metallic
Height 71 mm
Width 71 mm
Depth 27 mm
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.600 cm
Package 1 Width 7.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 52.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.500 cm
Package 2 Width 7.500 cm
Package 2 Length 12.500 cm
Package 2 Weight 286.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 20.000 cm
Package 3 Width 31.300 cm
Package 3 Length 40.500 cm
Package 3 Weight 7.246 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins