Schneider-Electric
 
MTN3420- web-product-data-sheet
MTN3420-0414
Rocker, Merten System M, 2-gang with indicator window, anthracite
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name M-Smart
M-Elegance
M-Arc
M-Star
M-Plan glass
M-Plan
System M
Colour tint Anthracite (RAL 7024)
Complementary
Number of rocker 2
Product destination Switch
Wiring device additional information With lighting window
Fixing mode By clamp
Surface finish Matt
Material Thermoplastic
Height 71 mm
Width 71 mm
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.200 cm
Package 1 Width 5.900 cm
Package 1 Length 7.000 cm
Package 1 Weight 18.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.500 cm
Package 2 Width 7.800 cm
Package 2 Length 12.500 cm
Package 2 Weight 142.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 20.600 cm
Package 3 Width 31.100 cm
Package 3 Length 40.400 cm
Package 3 Weight 3762.000 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months