Schneider-Electric
 
MTN3420- web-product-data-sheet
MTN3420-0460
Rocker, Merten System M, 2-gang with indicator window, aluminium
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name M-Elegance
M-Plan glass
System M
M-Smart
M-Plan
M-Star
M-Arc
Colour tint Aluminium
Complementary
Number of rocker 2
Product destination Switch
Wiring device additional information With lighting window
Fixing mode By clamp
Surface finish Matt
Surface treatment Varnished
Material Thermoplastic
Height 71 mm
Width 71 mm
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.6 cm
Package 1 Width 5.6 cm
Package 1 Length 5.6 cm
Package 1 Weight 23 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.2 cm
Package 2 Width 7.2 cm
Package 2 Length 12.5 cm
Package 2 Weight 146 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.91 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months