Schneider-Electric
 
MTN3420- web-product-data-sheet
MTN3420-6033
Rocker, Merten System Design, 2-gang with indicator window, sahara
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name System Design
Colour tint Sahara
Complementary
Wiring device additional information With lighting window
Fixing mode By clamp
Surface treatment Varnished
Material Thermoplastic
Height 27 mm
Width 71 mm
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 7.1 cm
Package 1 Length 7 cm
Package 1 Weight 30 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 6.9 cm
Package 2 Width 7.1 cm
Package 2 Length 12.3 cm
Package 2 Weight 180 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4.73 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations