Schneider-Electric
 
MTN3420- web-product-data-sheet
MTN3420-6051
Rocker, Merten System Design, 2-gang with indicator window, champagne metallic
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name System Design
Colour tint Champagne
Complementary
Wiring device additional information With lighting window
Fixing mode By clamp
Surface treatment Varnished
Material Thermoplastic
Height 27 mm
Width 71 mm
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 7.1 cm
Package 1 Length 7 cm
Package 1 Weight 47 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 6.9 cm
Package 2 Width 7.1 cm
Package 2 Length 12.3 cm
Package 2 Weight 264 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 6.743 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations