Schneider-Electric
 
MTN3424- web-product-data-sheet
MTN3424-0344
Rocker, Merten System M, 2-gang with indicator window, IP44, glossy, white
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System M
Range of product Merten System M
Aesthetic name M-Plan glass
M-Elegance
M-Smart
M-Plan
M-Arc
M-Star
System M
Product or component type Rocker with indicator
Colour White (RAL 1013)
Complementary
Product destination Double switch or button
Material Polycarbonate glossy
Fixing mode By clamp
Environment
IP degree of protection IP44
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 4.2 cm
Package 1 Length 7.4 cm
Package 1 Weight 41.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 60
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.87 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months