Schneider-Electric
 
MTN3424- web-product-data-sheet
MTN3424-0414
Rocker, Merten System M, 2-gang with indicator window, IP44, anthracite
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System M
Range of product Merten System M
Aesthetic name M-Star
M-Plan
System M
M-Plan glass
M-Arc
M-Smart
M-Elegance
Product or component type Rocker with indicator
Colour Anthracite (RAL 7024)
Complementary
Product destination Double switch or button
Material Polycarbonate matt
Fixing mode By clamp
Environment
IP degree of protection IP44
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 4.2 cm
Package 1 Length 7.4 cm
Package 1 Weight 41.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 60
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.87 kg
Offer Sustainability
EU RoHS Directive Under investigation
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months