Schneider-Electric
 
MTN3429- web-product-data-sheet
MTN3429-0414
Rocker, Merten System M, 2-gang with indicator window and marked for DND, anthracite
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System M
Range of product Merten System M
Aesthetic name M-Elegance
M-Plan
System M
M-Smart
M-Star
M-Arc
M-Plan glass
Product or component type Rocker with indicator
Colour Anthracite (RAL 7024)
Complementary
Product destination Double switch or button
Material Polycarbonate matt
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.4 cm
Package 1 Width 5.5 cm
Package 1 Length 5.5 cm
Package 1 Weight 23 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.2 cm
Package 2 Width 7.2 cm
Package 2 Length 12.5 cm
Package 2 Weight 147 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.93 kg
Offer Sustainability
EU RoHS Directive Under investigation
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months