Schneider-Electric
 
MTN3429- web-product-data-sheet
MTN3429-6035
Rocker, Merten System Design, 2-gang w. indicator window and marked for DND, lotus white
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System Design
Range of product Merten System Design
Aesthetic name System Design
Product or component type Rocker with indicator
Colour Lotus white (RAL 9003)
Complementary
Range compatibility Merten System Design switch
Product destination Double switch or button
Material ABS (acrylonitrile butadiene-styrene) glossy
Fixing mode By clamp
Length 70 mm
Height 27 mm
Width 71 mm
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 7.1 cm
Package 1 Length 7 cm
Package 1 Weight 30 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 6.9 cm
Package 2 Width 7.1 cm
Package 2 Length 12.3 cm
Package 2 Weight 180 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4.73 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations