Schneider-Electric
 
MTN3456- web-product-data-sheet
MTN3456-0325
Rocker, Merten System M, 2-gng w. red rectangular indicator window, glossy, active white
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System M
Range of product Merten System M
Aesthetic name M-Plan glass
M-Elegance
M-Smart
M-Star
System M
M-Arc
M-Plan
Product or component type Rocker with indicator
Colour Active white (RAL 9016)
Complementary
Product destination Double switch or button
Material Polycarbonate glossy
Surface treatment Antibacterial
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.4 cm
Package 1 Width 5.5 cm
Package 1 Length 5.5 cm
Package 1 Weight 24 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.2 cm
Package 2 Width 7.2 cm
Package 2 Length 12.5 cm
Package 2 Weight 138 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.86 kg
Contractual warranty
Warranty 18 months