Schneider-Electric
 
MTN3502- web-product-data-sheet
MTN3502-0000
Switch, Merten inserts, mechanism, 2-pole 1-way, 16AX, screw-clamp terminals, IP20,
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Range Merten
Product or component type Switch
Device presentation Mechanism
Complementary
Switch function 2-pole 1-way
Actuator Rocker
Device mounting Flush
Fixing mode By screws and claws
[Ue] rated operational voltage 250 V
Rated current 16 AX
Maximum switching current 16 A
Number of rocker 1
Pilot light Red indicator
Connections - terminals Screw-clamp terminals
Material Metal
Plastic
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.100 cm
Package 1 Width 8.100 cm
Package 1 Length 8.200 cm
Package 1 Weight 66.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.600 cm
Package 2 Width 18.300 cm
Package 2 Length 27.200 cm
Package 2 Weight 792.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 40
Package 3 Height 20.500 cm
Package 3 Width 30.300 cm
Package 3 Length 40.600 cm
Package 3 Weight 3.532 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months