Schneider-Electric
 
MTN352000 picture- web-product-data-sheet
MTN352000
loudspeaker, Merten inserts, 230 V
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Range Merten
Product or component type Loudspeaker
Device presentation Mechanism with fixing frame and cover plate
Additional information With ring support
Complementary
Device mounting Flush
Fixing mode By screws
Height 71 mm
Width 71 mm
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.700 cm
Package 1 Width 7.600 cm
Package 1 Length 7.700 cm
Package 1 Weight 68.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 19.800 cm
Package 2 Width 30.500 cm
Package 2 Length 40.900 cm
Package 2 Weight 3.812 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months