Schneider-Electric
 
MTN352343 picture- web-product-data-sheet
MTN352343
Cen.pl. f. acoustic signal generators, varn. ant. brss., Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Antique
Aesthetic name Antique
Product or component type Central plate
Product destination Loudspeaker
Device presentation Central plate
Colour tint Antique brass
Material Polycarbonate matt
IP degree of protection IP20
Main colour tint Antique brass
Complementary
Wiring device mounting Flush
Fixing mode By clamp
Surface treatment Varnished
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 43.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.61 kg
Offer Sustainability
EU RoHS Directive Under investigation
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months